IESNA:LM-63-2002
[TEST]P1388997
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-927-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12581.6
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
86.4 103.0 142.9 272.6 731.3 1243.2 1715.2 2021.0 2323.5 2712.4 3207.7 3719.6 4431.0 5102.4 5667.5 6142.9 6581.6 7010.4 
7465.8 8067.5 8762.2 9417.1 9586.6 9304.0 8832.0 8293.5 7881.4 7535.6 6226.0 4062.0 1944.6 940.7 498.6 202.8 116.3 
63.2 36.6 0.0 
86.4 106.4 142.9 265.9 678.1 1223.3 1665.4 1997.8 2323.5 2709.1 3157.9 3732.9 4407.7 5016.0 5591.1 6063.1 6498.5 6907.4 
7372.8 7954.5 8675.8 9347.3 9579.9 9297.4 8795.5 8276.9 7844.8 7482.5 6235.9 4072.0 1984.5 940.7 501.9 196.1 113.0 
59.8 36.6 0.0 
86.4 103.0 136.3 259.3 621.6 1126.9 1632.1 1971.2 2296.9 2669.2 3114.6 3679.7 4264.8 4873.1 5375.0 5730.7 6089.7 6528.5 
7030.4 7622.1 8439.8 9380.5 9829.3 9646.4 9051.4 8459.7 8057.5 7728.4 6601.6 4484.2 2303.6 1063.7 505.3 189.5 119.7 
66.5 39.9 0.0 
86.4 103.0 129.6 222.7 535.2 1020.5 1475.9 1874.8 2217.1 2582.8 3011.6 3530.2 4072.0 4610.5 5065.9 5444.8 5700.8 6086.4 
6621.5 7293.0 8230.4 9207.7 9978.8 10018.7 9503.5 8812.1 8356.7 8054.2 7070.3 5295.2 2968.4 1349.6 595.0 216.1 119.7 
76.5 49.9 0.0 
86.4 103.0 126.3 189.5 388.9 791.1 1249.8 1708.6 2080.9 2433.2 2828.8 3320.7 3839.3 4394.4 4863.1 5268.6 5551.2 5777.2 6113.0 
6664.7 7532.3 8745.6 9892.4 10311.2 9922.3 9220.9 8782.2 8479.7 7535.6 6202.7 3995.5 1818.3 814.4 302.5 136.3 93.1 
66.5 0.0 
86.4 99.7 119.7 156.2 265.9 515.2 934.1 1346.2 1805.0 2187.2 2549.6 2961.7 3430.4 3892.5 4427.7 4856.5 5198.8 5451.5 5637.6 
5963.4 6475.3 7399.4 8842.0 9995.5 10294.6 9603.2 9111.3 8742.3 7901.3 6721.3 5079.2 3001.6 1509.1 591.7 209.4 123.0 
89.7 0.0 
86.4 99.7 109.7 133.0 179.5 289.2 501.9 847.6 1226.6 1645.4 2050.9 2489.7 2868.7 3280.8 3729.6 4188.3 4580.6 4939.6 5208.8 
5484.7 5830.4 6375.6 7246.5 8582.7 9919.0 10384.4 10101.8 9736.2 8436.5 7003.8 5594.4 4477.5 2842.1 1342.9 545.1 
176.2 119.7 0.0 
86.4 96.4 106.4 123.0 152.9 206.1 342.4 565.1 900.8 1253.2 1648.7 2060.9 2463.1 2868.7 3267.6 3719.6 4111.9 4514.1 4849.8 5188.9 
5537.9 5996.6 6698.0 7735.1 9177.7 10248.1 10457.5 10341.2 9214.3 7605.5 6033.2 4816.6 3470.3 1951.2 817.7 229.4 
136.3 0.0 
86.4 93.1 103.0 116.3 133.0 162.9 229.4 335.7 541.8 824.4 1160.1 1515.8 1908.0 2303.6 2719.1 3137.9 3540.1 3955.6 4351.2 4733.5 
5135.7 5611.0 6239.3 7060.3 8120.7 9440.3 10045.3 10231.5 9972.2 8765.6 7106.8 5471.4 3885.8 2532.9 1123.5 372.3 
156.2 0.0 
86.4 93.1 96.4 103.0 106.4 116.3 126.3 146.3 172.9 219.4 295.8 408.9 565.1 787.8 1047.1 1336.3 1648.7 2017.7 2413.3 2858.7 3340.7 3905.8 
4577.2 5381.7 6309.1 7299.6 7901.3 8286.9 8901.8 8576.1 7106.8 4926.3 2968.4 1559.0 654.8 192.8 126.3 0.0 
86.4 89.7 89.7 89.7 93.1 93.1 93.1 96.4 93.1 96.4 96.4 99.7 106.4 113.0 133.0 152.9 182.8 222.7 275.9 352.4 448.7 595.0 791.1 1103.6 
1615.5 2519.6 3290.8 3772.8 4454.2 3809.4 2782.2 1954.5 1286.4 664.8 192.8 46.5 13.3 0.0 
86.4 86.4 86.4 83.1 83.1 83.1 83.1 79.8 76.5 76.5 76.5 76.5 73.1 69.8 69.8 69.8 73.1 79.8 86.4 96.4 109.7 119.7 136.3 159.6 209.4 355.7 
531.8 701.4 1143.5 1213.3 857.6 521.9 302.5 139.6 56.5 23.3 10.0 0.0 
86.4 83.1 83.1 79.8 76.5 76.5 73.1 69.8 66.5 66.5 63.2 59.8 56.5 53.2 46.5 43.2 39.9 39.9 39.9 39.9 39.9 39.9 36.6 36.6 29.9 26.6 26.6 
26.6 33.2 39.9 29.9 26.6 26.6 19.9 13.3 10.0 10.0 0.0 
86.4 79.8 76.5 69.8 66.5 63.2 59.8 53.2 49.9 43.2 36.6 33.2 26.6 23.3 19.9 16.6 13.3 13.3 10.0 6.6 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 0.0 0.0 3.3 
3.3 6.6 6.6 6.6 0.0 
86.4 76.5 69.8 63.2 56.5 53.2 46.5 39.9 33.2 26.6 23.3 16.6 13.3 10.0 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 
6.6 6.6 0.0 
86.4 73.1 63.2 56.5 49.9 39.9 36.6 29.9 23.3 16.6 13.3 6.6 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 
6.6 0.0 
86.4 69.8 59.8 49.9 43.2 36.6 26.6 19.9 16.6 10.0 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 
3.3 0.0 
86.4 69.8 56.5 46.5 36.6 29.9 23.3 16.6 13.3 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 
0.0 
86.4 66.5 56.5 43.2 36.6 29.9 19.9 13.3 10.0 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
86.4 69.8 56.5 43.2 36.6 26.6 19.9 16.6 10.0 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
86.4 69.8 56.5 46.5 36.6 26.6 23.3 16.6 13.3 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
86.4 69.8 56.5 46.5 36.6 26.6 23.3 16.6 13.3 10.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
